Quantity | Unit price |
---|---|
1 - 4 | $230.10 |
5 - 9 | $222.52 |
10 - 14 | $217.99 |
15 - 19 | $213.45 |
20 - 24 | $205.86 |
25 - 29 | $195.28 |
30 + | $183.15 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Length | 30.5 m |
---|---|
Overall Length | 100.066 ft |
Roll Length | 30.5 m |
Roll Length | 100.066 ft |
Sold Per | Roll |
Color | Natural |
Full Material | Nomex Fiber |
Material Flammability Standard | UL94 V-0 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.