Quantity | Unit price |
---|---|
1 - 4 | $546.47 |
5 - 9 | $529.84 |
10 - 14 | $519.23 |
15 - 19 | $508.62 |
20 - 24 | $491.98 |
25 - 29 | $464.74 |
30 + | $437.48 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Cable Diameter Range | 7.0 - 13.0 mm |
---|---|
Compatible Cable Diameter Range | 0.276 - 0.512 in |
Overall Length | 30.5 m |
Overall Length | 100.066 ft |
Nominal Inside Diameter | 10.0 mm |
Nominal Inside Diameter | 0.394 in |
Roll Length | 30.5 m |
Roll Length | 100.066 ft |
Sold Per | Roll |
Color | Natural |
Full Material | Nomex Fiber |
Material Flammability Standard | UL94 V-0 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue