Quantity | Unit price |
---|---|
1 - 4 | $1,634.89 |
5 - 9 | $1,589.48 |
10 - 14 | $1,544.09 |
15 - 19 | $1,513.79 |
20 - 24 | $1,468.38 |
25 - 29 | $1,386.65 |
30 + | $1,304.90 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Cable Diameter Range | 30.0 - 52.0 mm |
---|---|
Compatible Cable Diameter Range | 1.181 - 2.047 in |
Overall Length | 30.5 m |
Overall Length | 100.066 ft |
Nominal Inside Diameter | 40.0 mm |
Nominal Inside Diameter | 1.575 in |
Roll Length | 30.5 m |
Roll Length | 100.066 ft |
Sold Per | Roll |
Color | Natural |
Full Material | Nomex Fiber |
Material Flammability Standard | UL94 V-0 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue