Quantity | Unit price |
---|---|
1 - 4 | $1,967.94 |
5 - 9 | $1,907.36 |
10 - 14 | $1,861.97 |
15 - 19 | $1,831.68 |
20 - 24 | $1,771.14 |
25 - 29 | $1,665.17 |
30 + | $1,574.35 |
Compatible Cable Diameter Range | 40.0 - 65.0 mm |
---|---|
Compatible Cable Diameter Range | 1.575 - 2.559 in |
Overall Length | 30.5 m |
Overall Length | 100.066 ft |
Nominal Inside Diameter | 50.0 mm |
Nominal Inside Diameter | 1.969 in |
Roll Length | 30.5 m |
Roll Length | 100.066 ft |
Sold Per | Roll |
Color | Natural |
Full Material | Nomex Fiber |
Material Flammability Standard | UL94 V-0 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue