Quantity | Unit price |
---|---|
1 - 4 | $85.30 |
5 - 9 | $80.75 |
10 - 24 | $74.64 |
25 + | $66.32 |
Compatible Cable Diameter Range | 7 - 20 mm |
---|---|
Compatible Cable Diameter Range | 0.276 - 0.787 in |
Overall Length | 15.2 m |
Overall Length | 50 ft |
Nominal Inside Diameter | 19.0 mm |
Nominal Inside Diameter | 0.748 in |
Roll Length | 15.0 m |
Roll Length | 49.213 ft |
Sold Per | Roll |
Color | Black |
Full Material | Polyester Monofilament |
Material Flammability Standard | UL94 V-2;UL94 VW-1 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.