Menu Search

Braided Cable Sleeves Nominal Inside Diameter - 3.0 mm | 0.118 in Compatible Cable Diameter Range - 1.0 - 6.0 mm | 0.039 - 0.236 in Roll Length - 60.9 m | 199.803 ft Black

Braided cable sleeves are typically used with cables or wires and can be cut with scissors and still maintain a frayless end.
Item code:

900437

3 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 4 $147.72
5 - 9 $139.74
10 - 24 $129.24
25 + $114.95
Standard pack: 1

Order in multiple of 1

Total price:

$147.72

1 x $147.72

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Sold Per Roll
Color Black
Full Material UL94 V-0 Polyphenylene Sulfide Monofilament
Material Flammability Standard UL94 V-0

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us