Menu Search

Braided Cable Sleeves Nominal Inside Diameter - 16.0 mm | 0.63 in Compatible Cable Diameter Range - 10.0 - 27.0 mm | 0.394 - 1.063 in Roll Length - 30.5 m | 100.066 ft Black

Braided cable sleeves are typically used with cables or wires and can be cut with scissors and still maintain a frayless end.
Item code:

900466

8 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 4 $35.36
5 - 9 $33.42
10 - 24 $30.92
25 + $27.51
Standard pack: 1

Order in multiple of 1

Total price:

$35.36

1 x $35.36

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Sold Per Roll
Color Black
Full Material Polyethylene Terephthalate
Material Flammability Standard UL224 VW-1

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us