Quantity | Unit price |
---|---|
1 - 4 | $92.68 |
5 - 9 | $87.68 |
10 - 24 | $81.09 |
25 + | $72.07 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Cable Diameter Range | 45.0 - 105.0 mm |
---|---|
Compatible Cable Diameter Range | 1.772 - 4.134 in |
Overall Length | 15.2 m |
Overall Length | 49.869 ft |
Nominal Inside Diameter | 64.0 mm |
Nominal Inside Diameter | 2.52 in |
Roll Length | 15.2 m |
Roll Length | 49.869 ft |
Sold Per | Roll |
Color | Black |
Full Material | UL94 V-2 Nylon 6/6 Monofilament |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue