Quantity | Unit price |
---|---|
1 + | $130.25 |
Compatible Cable Diameter Range | 10.0 - 27.0 mm |
---|---|
Compatible Cable Diameter Range | 0.394 - 1.063 in |
Nominal Inside Diameter | 14.0 mm |
Nominal Inside Diameter | 0.551 in |
Roll Length | 250.0 m |
Roll Length | 820.21 ft |
Sold Per | Roll |
Color | Black |
Full Material | Polyester |
Material Flammability Standard | UL94 V-0 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue