Menu Search

Cable Strap - Nylon Roll

In stock

Nylon Strap with Locking Button is a two-part cable management product that offers high degrees of flexibility. Made from black nylon it can be wrapped and secured around a number of cables to bundle them together

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Type All
Hole Type All
2 results
Product SKUs information
Item Code Price range Availability Hole Type Type View
LB-5 $0.1399 - $0.2805 300 In stock
Locking Button
RNS-167 $0.8709 - $1.9344 2100 In stock
No Screw Hole
Nylon Strap
Locking Button - Overall Length - 7.6 mm | 0.299 in;Overall Width - 8.9 mm | 0.35 in; Black; Nylon

LB-5

Price Range
$0.2805 - $0.1399

Stock Levels
300 In stock
Attributes
  • Coating
    Uncoated
  • Color
    Black
  • Full Material
    Nylon 6/6
  • Material
    Nylon
  • Material Flammability Standard
    UL94 V-2
Nylon Cable Strap - Locking Button ; Strap Length - 30.5 m | 100 ft; Black UL94 HB

RNS-167

Price Range
$1.9344 - $0.8709

Stock Levels
2100 In stock
Attributes
  • Roll Length
    98.425 ft
  • Coating
    Uncoated
  • Color
    Black
  • Full Material
    Nylon 6/6
  • Hole Type
    No Screw Hole