Quantity | Unit price |
---|---|
100 - 9999 | $0.4035 |
10000 - 24999 | $0.2179 |
25000 + | $0.2012 |
Compatible Cable Tie Width Range | 2.5 - 4.8 mm |
---|---|
Compatible Cable Tie Width Range | 0.098 - 0.190 in |
Compatible Hole Diameter | 4.7 mm |
Compatible Hole Diameter | .187 in |
Panel Thickness Range | 0.8 - 2 mm |
Panel Thickness Range | 0.030 - 0.078 in |
Maximum Tensile Strength | 50.0 lbs |
Maximum Tensile Strength | 50.0 lbs |
Overall Length | 14.2 mm |
Overall Length | 0.560 in |
Overall Width | 7.1 mm |
Overall Width | 0.280 in |
Mounting Method | None |
Material Flammability Standard | UL94 V-2 |
Style | 1 |
Color | Natural |
Material | Nylon |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.