Menu Search

Cable Tie Mounts - Arrowhead Mount

In stock

Arrowhead Cable Tie Mounts provide a secure fastening piece into a panel hole for a cable tie to be passed through. Variations of mounts and head styles are available

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
10 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Panel Thickness Range View
$0.307 - $0.6156 21100 In stock
0.250 in
0.047 - 0.109 in
$0.2066 - $0.4144 15600 In stock
.187 in
0.030 - 0.078 in
$0.1529 - $0.1889 9000 In stock
0.252 in
23TA00090 $0.1499 - $0.1852 171000 In stock
0.189 in
23TA00100 $0.1499 - $0.1852 15000 In stock
0.189 in
FTH-6-01-M $0.2597 - $0.2814 106500 In stock
0.252 in
FTH-39-1-01 $0.2011 - $0.2179 1000 In stock
0.126 in
FTH-3-01-M $0.1749 - $0.1894 139000 In stock
0.185 in
$0.2064 - $0.2236 8000 In stock
0.189 in
FTH-30-1-01 $0.2083 - $0.2257 Request the lead time here
Cable Tie Mount - Maximum Compatible Cable Tie Width 4.8 mm | 0.190 in ; UL94 V-2

FTH-6-01-C

Price Range
$0.6156 - $0.307

Stock Levels
21100 In stock
Attributes
  • Compatible Cable Tie Width Range
    0.098 - 0.190 in
  • Compatible Hole Diameter
    0.250 in
  • Panel Thickness Range
    0.047 - 0.109 in
  • Maximum Tensile Strength
    50 lbs
  • Overall Length
    0.625 in
Cable Tie Mount - Maximum Compatible Cable Tie Width 4.8 mm | 0.190 in ; UL94 V-2

FTH-3-01-C

Price Range
$0.4144 - $0.2066

Stock Levels
15600 In stock
Attributes
  • Compatible Cable Tie Width Range
    0.098 - 0.190 in
  • Compatible Hole Diameter
    .187 in
  • Panel Thickness Range
    0.030 - 0.078 in
  • Maximum Tensile Strength
    50.0 lbs
  • Overall Length
    0.560 in
Cable Tie Holder - Maximum Compatible Cable Tie Width 5.6 mm | 0.22 in ; UL94 V-2

23TA00110

Price Range
$0.1889 - $0.1529

Stock Levels
9000 In stock
Attributes
  • Compatible Hole Diameter
    0.252 in
  • Maximum Tensile Strength
    50 lbs
  • Overall Length
    0.402 in
  • Overall Width
    0.319 in
  • Mounting Method
    Push In
Cable Tie Holder - Maximum Compatible Cable Tie Width 5.6 mm | 0.22 in ; UL94 V-2

23TA00090

Price Range
$0.1852 - $0.1499

Stock Levels
171000 In stock
Attributes
  • Compatible Hole Diameter
    0.189 in
  • Maximum Tensile Strength
    18 lbs
  • Overall Length
    0.35 in
  • Overall Width
    0.319 in
  • Mounting Method
    Push In
Cable Tie Holder - Maximum Compatible Cable Tie Width 5.6 mm | 0.22 in ; UL94 V-2

23TA00100

Price Range
$0.1852 - $0.1499

Stock Levels
15000 In stock
Attributes
  • Compatible Hole Diameter
    0.189 in
  • Maximum Tensile Strength
    50 lbs
  • Overall Length
    0.402 in
  • Overall Width
    0.319 in
  • Mounting Method
    Push In
Cable Tie Holder - Maximum Compatible Cable Tie Width 4.8 mm | 0.190 in ; UL94 V-2

FTH-6-01-M

Price Range
$0.2814 - $0.2597

Stock Levels
106500 In stock
Attributes
  • Compatible Hole Diameter
    0.252 in
  • Maximum Tensile Strength
    50 lbs
  • Overall Length
    0.689 in
  • Overall Width
    0.626 in
  • Mounting Method
    Push In
Cable Tie Holder - Maximum Compatible Cable Tie Width 2.5 mm | 0.098 in ; UL94 V-2

FTH-39-1-01

Price Range
$0.2179 - $0.2011

Stock Levels
1000 In stock
Attributes
  • Compatible Hole Diameter
    0.126 in
  • Maximum Tensile Strength
    18 lbs
  • Overall Length
    0.236 in
  • Overall Width
    0.157 in
  • Mounting Method
    Push In
Cable Tie Holder - Maximum Compatible Cable Tie Width 4.8 mm | 0.190 in ; UL94 V-2

FTH-3-01-M

Price Range
$0.1894 - $0.1749

Stock Levels
139000 In stock
Attributes
  • Compatible Hole Diameter
    0.185 in
  • Maximum Tensile Strength
    40 lbs
  • Overall Length
    0.563 in
  • Overall Width
    0.28 in
  • Mounting Method
    Push In
Cable Tie Holder - Maximum Compatible Cable Tie Width 2.5 mm | 0.098 in ; UL94 V-2

FTH-30-01

Price Range
$0.2236 - $0.2064

Stock Levels
8000 In stock
Attributes
  • Compatible Hole Diameter
    0.189 in
  • Maximum Tensile Strength
    18 lbs
  • Overall Length
    0.579 in
  • Overall Width
    0.563 in
  • Mounting Method
    Push In
Cable Tie Holder - Maximum Compatible Cable Tie Width 2.5 mm | 0.098 in ; UL94 V-2

FTH-30-1-01

Price Range
$0.2257 - $0.2083

Stock Levels
Request the lead time here
Attributes
  • Maximum Tensile Strength
    18 lbs
  • Overall Length
    0.543 in
  • Overall Width
    0.217 in
  • Mounting Method
    Push In
  • Material Flammability Standard
    UL94 V-2