Quantity | Unit price |
---|---|
1000 - 4999 | $0.324 |
5000 + | $0.2777 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Hole Diameter | 18 mm |
---|---|
Hole Diameter | 0.710 in |
Overall Height | 4.8 mm |
Overall Height | 0.188 in |
Overall Length | 25.4 mm |
Overall Length | 1.000 in |
Overall Width | 25.4 mm |
Overall Width | 1.000 in |
Color | Natural |
Full Material | Nylon 6/6 |
Material | Nylon |
Material Flammability Standard | UL94 V-2 |
Mounting Method | Screw |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.