Quantity | Unit price |
---|---|
1000 - 9999 | $0.2711 |
10000 - 24999 | $0.2467 |
25000 + | $0.2261 |
Cable Bundle Diameter Range | 105.0 mm |
---|---|
Cable Bundle Diameter Range | 4.134 in |
Maximum Cable Bundle Diameter | 105.0 mm |
Maximum Cable Bundle Diameter | 4.134 in |
Minimum Loop Tensile Strength | 222.00 N |
Minimum Loop Tensile Strength | 222.00 N |
Overall Length | 370.0 mm |
Overall Length | 14.567 in |
Overall Width | 4.8 mm |
Overall Width | 0.189 in |
Coating | Uncoated |
Color | Natural |
Full Material | Nylon 6/6 |
Hole Type | No Screw Hole |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.