Quantity | Unit price |
---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Cable Diameter Range | 25.4 - 177.8 mm |
---|---|
Compatible Cable Diameter Range | 1.000 - 7.000 in |
Length Per Reel | 22.9 m |
Length Per Reel | 75 ft |
Maximum Compatible Cable Diameter | 177.8 mm |
Maximum Compatible Cable Diameter | 7.000 in |
Minimum Compatible Cable Diameter | 25.4 mm |
Minimum Compatible Cable Diameter | 1.000 in |
Outside Diameter | 25.4 mm |
Outside Diameter | 1.000 in |
Color | Natural |
Full Material | Polyethylene |
Material | Polyethylene |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.