Menu Search

Spiral Wrap - Black, , 25.4 - 177.8 mm | 1.000 - 7.000 in ; Length Per Reel 22.9 m | 75 ft

A lightweight and protective Black wrap which provides a cost-effective hose and cable protection. They are crush resistant, flexible and easy to install. They protect against wear without restricting flexibilty. They allow for any point wire exiting. Designed to hold a maximum bundle diameter of 177.8 mm | 7.000 in. It comes in a reel that is 30.5 m | 100 ft long.
Item code:

22SPW11BK

39 In stock For more information Delivery & returns
Unfortunately pricing information is not available. Please call our customer service team at 800 847 0486 or email sales@essentracomponents.com.
Standard pack: 1

Order in multiple of 1

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Compatible Cable Diameter Range 1.000 - 7.000 in
Length Per Reel 75 ft
Maximum Compatible Cable Diameter 7.000 in
Minimum Compatible Cable Diameter 1.000 in
Outside Diameter 1.000 in
Color Black
Material Polyethylene

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us