Quantity | Unit price |
---|---|
1 - 4 | $95.91 |
5 - 9 | $91.45 |
10 - 14 | $86.67 |
15 - 19 | $81.87 |
20 + | $76.90 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Cable Diameter Range | 7.9 - 76.2 mm |
---|---|
Compatible Cable Diameter Range | 0.312 - 3.000 in |
Length Per Reel | 30.5 m |
Length Per Reel | 100 ft |
Maximum Compatible Cable Diameter | 76.2 mm |
Maximum Compatible Cable Diameter | 3.000 in |
Minimum Compatible Cable Diameter | 7.9 mm |
Minimum Compatible Cable Diameter | 0.312 in |
Outside Diameter | 9.5 mm |
Outside Diameter | 0.375 in |
Color | Natural |
Full Material | Polyethylene |
Material | Polyethylene |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue