Quantity | Unit price |
---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Cable Diameter Range | 9.5 - 101.6 mm |
---|---|
Compatible Cable Diameter Range | 0.375 - 4.000 in |
Length Per Reel | 30.5 m |
Length Per Reel | 100 ft |
Maximum Compatible Cable Diameter | 101.6 mm |
Maximum Compatible Cable Diameter | 4.000 in |
Minimum Compatible Cable Diameter | 9.5 mm |
Minimum Compatible Cable Diameter | 0.375 in |
Outside Diameter | 12.7 mm |
Outside Diameter | 0.500 in |
Color | Natural |
Full Material | Polyethylene |
Material | Polyethylene |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.