Quantity | Unit price |
---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Cable Diameter Range | 19.1 - 127 mm |
---|---|
Compatible Cable Diameter Range | 0.750 - 5.000 in |
Maximum Compatible Cable Diameter | 127 mm |
Maximum Compatible Cable Diameter | 5.000 in |
Minimum Compatible Cable Diameter | 19.1 mm |
Minimum Compatible Cable Diameter | 0.750 in |
Outside Diameter | 19.1 mm |
Outside Diameter | 0.750 in |
Color | Natural |
Full Material | Polyethylene |
Material | Polyethylene |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.