| Quantity | Unit price |
|---|---|
| 1 - 9 | $73.00 |
| 10 - 49 | $39.42 |
| 50 + | $34.67 |
| Compatible Cable Diameter Range | 1.6 - 12.7 mm |
|---|---|
| Compatible Cable Diameter Range | 0.063 - 0.500 in |
| Maximum Compatible Cable Diameter | 12.7 mm |
| Maximum Compatible Cable Diameter | 0.500 in |
| Minimum Compatible Cable Diameter | 1.6 mm |
| Minimum Compatible Cable Diameter | 0.063 in |
| Outside Diameter | 3.2 mm |
| Outside Diameter | 0.125 in |
| Color | Natural |
| Full Material | Heat-Stabilized Nylon |
| Includes | (1) 100 foot roll |
| Material | Nylon |
| Material Flammability Standard | UL94 HB |
| Package Quantity | 100 |
| UL/CSA Description | UL E36632 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue