Quantity | Unit price |
---|
Compatible Cable Diameter Range | 3.2 - 25.4 mm |
---|---|
Compatible Cable Diameter Range | 0.125 - 1.000 in |
Length Per Reel | 30.5 m |
Length Per Reel | 100.0 ft |
Maximum Compatible Cable Diameter | 25.4 mm |
Maximum Compatible Cable Diameter | 1.000 in |
Minimum Compatible Cable Diameter | 3.2 mm |
Minimum Compatible Cable Diameter | 0.125 in |
Outside Diameter | 4.7 mm |
Outside Diameter | 0.187 in |
Color | Natural |
Full Material | Heat-Stabilized Nylon |
Includes | (1) 100 foot roll |
Includes (All) | (1) 100 foot roll |
Material | Nylon |
Material Flammability Standard | UL94 HB |
Package Quantity | 100 |
UL/CSA Description | UL E208749 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.