Quantity | Unit price |
---|---|
1 - 9 | $172.56 |
10 - 49 | $97.48 |
50 - 99 | $77.21 |
100 - 249 | $66.47 |
250 - 499 | $64.04 |
500 - 999 | $57.53 |
1000 + | $51.78 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Cable Diameter Range | 4.8 - 25.4 mm |
---|---|
Compatible Cable Diameter Range | 0.188 - 1.000 in |
Length Per Reel | 30.5 m |
Length Per Reel | 100 ft |
Maximum Compatible Cable Diameter | 25.4 mm |
Maximum Compatible Cable Diameter | 1.000 in |
Minimum Compatible Cable Diameter | 4.8 mm |
Minimum Compatible Cable Diameter | 0.188 in |
Outside Diameter | 6.4 mm |
Outside Diameter | 0.250 in |
Color | Natural |
Full Material | Polyethylene |
Includes | (1) 100 foot roll |
Includes (All) | (1) 100 foot roll |
Material | PE |
Package Quantity | 100 |
UL/CSA Description | UL E208749 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue