Quantity | Unit price |
---|---|
1 - 9 | $169.54 |
10 - 49 | $96.28 |
50 - 99 | $76.15 |
100 - 249 | $65.56 |
250 - 499 | $63.27 |
500 - 999 | $56.92 |
1000 + | $51.33 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Cable Diameter Range | 8 - 50.8 mm |
---|---|
Compatible Cable Diameter Range | 0.313 - 2.000 in |
Length Per Reel | 30.5 m |
Length Per Reel | 100 ft |
Maximum Compatible Cable Diameter | 50.8 mm |
Maximum Compatible Cable Diameter | 2.000 in |
Minimum Compatible Cable Diameter | 8 mm |
Minimum Compatible Cable Diameter | 0.313 in |
Outside Diameter | 12.7 mm |
Outside Diameter | 0.500 in |
Color | Black |
Full Material | Polyethylene |
Includes | (1) 100 foot roll |
Includes (All) | (1) 100 foot roll |
Material | PE |
Package Quantity | 100 |
UL/CSA Description | UL E208749 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue