Quantity | Unit price |
---|---|
1 - 9 | $859.97 |
10 - 49 | $487.85 |
50 - 99 | $386.20 |
100 - 249 | $333.06 |
250 - 499 | $320.51 |
500 - 999 | $289.25 |
1000 + | $259.55 |
Length Per Reel | 30.5 m |
---|---|
Length Per Reel | 100.0 ft |
Maximum Compatible Cable Diameter | 76.2 mm |
Maximum Compatible Cable Diameter | 3.000 in |
Minimum Compatible Cable Diameter | 19.1 mm |
Minimum Compatible Cable Diameter | 0.750 in |
Outside Diameter | 12.7 mm |
Outside Diameter | 0.500 in |
Color | Natural |
Full Material | Heat-Stabilized Nylon |
Includes | (1) 100 foot roll |
Material | Nylon |
Material Flammability Standard | UL94 HB |
Package Quantity | 100 |
UL/CSA Description | UL E208749 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue