Quantity | Unit price |
---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Cable Diameter Range | 19.1 - 76.2 mm |
---|---|
Compatible Cable Diameter Range | 0.750 - 3.000 in |
Length Per Reel | 30.5 m |
Length Per Reel | 100.0 ft |
Maximum Compatible Cable Diameter | 76.2 mm |
Maximum Compatible Cable Diameter | 3.000 in |
Minimum Compatible Cable Diameter | 19.1 mm |
Minimum Compatible Cable Diameter | 0.750 in |
Outside Diameter | 12.7 mm |
Outside Diameter | 0.500 in |
Color | Natural |
Full Material | Polyethylene |
Includes | (1) 100 foot roll |
Includes (All) | (1) 100 foot roll |
Material | PE |
Package Quantity | 100 |
UL/CSA Description | UL E208749 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.