Quantity | Unit price |
---|---|
1 - 9 | $20.54 |
10 + | $18.14 |
Handle Length | 80.0 mm |
---|---|
Handle Length | 3.15 in |
Handle Width | 16.0 mm |
Handle Width | 0.63 in |
Head Height | 31.0 mm |
Head Height | 1.22 in |
Color | Black |
Finish | Black Powder-Coated |
Handle Type | Lift & Turn Latch Handle |
Key Type | No Key |
Latch Material | Zinc Alloy |
Mounting Orientation | Universal |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.