Quantity | Unit price |
---|---|
1 - 9 | $39.29 |
10 + | $34.05 |
Handle Length | 160.0 mm |
---|---|
Handle Length | 6.299 in |
Handle Width | 35.0 mm |
Handle Width | 1.378 in |
Head Height | 12.0 mm |
Head Height | 0.472 in |
Housing Height | 18.5 mm |
Housing Height | 0.728 in |
Color | Silver |
Handle Type | Swinghandle Key-Operated |
Includes | Two Keys Supplied with Each Lock |
Key Type | Keyed Alike |
Latch Material | Zinc Alloy |
Mounting Orientation | Universal |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.