Menu Search

Canoe Clips

In stock

Canoe Clips are a low-cost fastener, designed to work in the same way as a rivet or a screw. The design of these clips means they are easier to remove than other rivets. The range features a variety of styles, including those with a fully hollow anchor or those that have a partially hollow anchor.

Suitable for front panel mounting, these economical clips easily snap into round holes and cover a smaller surface area. They are ideal for securely holding a variety of materials in place, including both metals and plastics. No tools are required for installation - simply apply thumb pressure over the flat round-shaped head.

Our range offers good electric insulation, as well as vibration, abrasion and corrosion resistance. They can be used on electronic, automotive or machine applications. Canoe Clips insert neatly into panel holes, and are ideal for long-term signs and displays. They can be removed and reused on occasion; however, thanks to their extra firm grip, they are better suited to applications that do not change very often.

  • Material: Nylon 6/6
  • Colors: Black and Natural
  • UL94 V2 Flame Rated options

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
102 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Head Diameter Compatible Panel Thickness Range View
$0.063 - $0.0864 12000 In stock
0.300 in
0.031 - 0.126 in
27AC0020 $0.0503 - $0.069 50000 In stock
0.270 in
0.063 - 0.126 in
$0.049 - $0.0672 11000 In stock
0.280 in
0.063 - 0.146 in
27AC0003 $0.0511 - $0.0702 47000 In stock
0.280 in
0.063 - 0.126 in
$0.1228 - $0.1684 37522 In stock
0.620 in
0.358 - 0.382 in
$0.0548 - $0.075 96000 In stock
0.360 in
0.062 - 0.125 in
$0.0539 - $0.074 3000 In stock
0.280 in
0.062 - 0.145 in
$0.0588 - $0.0805 8500 In stock
0.480 in
0.125 - 0.187 in
27AC0012B $0.098 - $0.1144 26000 In stock
0.370 in
0.035 - 0.065 in
$0.0481 - $0.066 Request the lead time here
0.270 in
0.125 - 0.140 in
$0.0529 - $0.0726 8000 In stock
0.280 in
0.062 - 0.125 in
$0.069 - $0.0946 4000 In stock
0.685 in
0.125 - 0.350 in
$0.1064 - $0.1243 Request the lead time here
0.100 in
0.010 - 0.031 in
27AC0030B $0.123 - $0.1435 15000 In stock
0.300 in
0.032 - 0.125 in
$0.0827 - $0.1134 1000 In stock
0.472 in
0.165 - 0.185 in
$0.0529 - $0.0726 Request the lead time here
0.270 in
0.125 - 0.140 in
$0.2439 - $0.5553 500 In stock
0.620 in
0.360 - 0.380 in
$0.0553 - $0.0759 27000 In stock
0.270 in
0.062 - 0.125 in
$0.2642 - $0.3084 5000 In stock
0.610 in
0.500 - 0.750 in
27AC0010B $0.0688 - $0.0945 1000 In stock
0.100 in
0.010 - 0.031 in
  • of 6
Canoe Clip - Natural Nylon 6/6; Compatible Hole Diameter Range 4.1 - 4.2 mm | 0.161 - 0.165 in; Compatible Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.126 in

27AC0030

Price Range
$0.0864 - $0.063

Stock Levels
12000 In stock
Attributes
  • Anchor Length
    0.400 in
  • Head Diameter
    0.300 in
  • Head Height
    0.110 in
  • Compatible Hole Diameter Range
    0.161 - 0.165 in
  • Compatible Panel Thickness Range
    0.031 - 0.126 in
Canoe Clip - Natural Nylon 6/6; Compatible Hole Diameter Range 3.0 - 3.4 mm | 0.118 - 0.134 in; Compatible Panel Thickness Range 1.6 - 3.2 mm | 0.063 - 0.126 in

27AC0020

Price Range
$0.069 - $0.0503

Stock Levels
50000 In stock
Attributes
  • Anchor Length
    0.330 in
  • Head Diameter
    0.270 in
  • Head Height
    0.040 in
  • Compatible Hole Diameter Range
    0.118 - 0.134 in
  • Compatible Panel Thickness Range
    0.063 - 0.126 in
Canoe Clip - Natural Nylon 6/6; Compatible Hole Diameter Range 3.8 - 4.1 mm | 0.15 - 0.161 in; Compatible Panel Thickness Range 1.6 - 3.7 mm | 0.063 - 0.146 in

27AC0004

Price Range
$0.0672 - $0.049

Stock Levels
11000 In stock
Attributes
  • Anchor Length
    0.400 in
  • Head Diameter
    0.280 in
  • Head Height
    0.080 in
  • Compatible Hole Diameter Range
    0.15 - 0.161 in
  • Compatible Panel Thickness Range
    0.063 - 0.146 in
Canoe Clip - Natural Nylon 6/6; Compatible Hole Diameter Range 3.8 - 4.1 mm | 0.15 - 0.161 in; Compatible Panel Thickness Range 1.6 - 3.2 mm | 0.063 - 0.126 in

27AC0003

Price Range
$0.0702 - $0.0511

Stock Levels
47000 In stock
Attributes
  • Anchor Length
    0.390 in
  • Head Diameter
    0.280 in
  • Head Height
    0.040 in
  • Compatible Hole Diameter Range
    0.15 - 0.161 in
  • Compatible Panel Thickness Range
    0.063 - 0.126 in
Canoe Clip - Natural Nylon 6/6; Compatible Hole Diameter Range 6.4 - 6.6 mm | 0.252 - 0.26 in; Compatible Panel Thickness Range 9.1 - 9.7 mm | 0.358 - 0.382 in

27AC0016

Price Range
$0.1684 - $0.1228

Stock Levels
37522 In stock
Attributes
  • Anchor Length
    0.767 in
  • Head Diameter
    0.620 in
  • Head Height
    0.065 in
  • Compatible Hole Diameter Range
    0.252 - 0.26 in
  • Compatible Panel Thickness Range
    0.358 - 0.382 in
Push-In Rivet - ; Black ; Truss ; ; ;

27AC0001B

Price Range
$0.075 - $0.0548

Stock Levels
96000 In stock
Attributes
  • Anchor Length
    0.400 in
  • Head Diameter
    0.360 in
  • Head Height
    0.060 in
  • Compatible Hole Diameter Range
    0.182 - 0.192 in
  • Compatible Panel Thickness Range
    0.062 - 0.125 in
Push-In Rivet - ; Black ; Truss ; ; ;

27AC0004B

Price Range
$0.074 - $0.0539

Stock Levels
3000 In stock
Attributes
  • Anchor Length
    0.400 in
  • Head Diameter
    0.280 in
  • Head Height
    0.080 in
  • Compatible Hole Diameter Range
    0.151 - 0.161 in
  • Compatible Panel Thickness Range
    0.062 - 0.145 in
Push-In Rivet - ; Black ; Truss ; ; ;

27AC0009B

Price Range
$0.0805 - $0.0588

Stock Levels
8500 In stock
Attributes
  • Anchor Length
    0.562 in
  • Head Diameter
    0.480 in
  • Head Height
    0.060 in
  • Compatible Hole Diameter Range
    0.250 - 0.261 in
  • Compatible Panel Thickness Range
    0.125 - 0.187 in
Push-In Rivet - ; Black ; Truss ; ; ;

27AC0012B

Price Range
$0.1144 - $0.098

Stock Levels
26000 In stock
Attributes
  • Anchor Length
    0.350 in
  • Head Diameter
    0.370 in
  • Head Height
    0.056 in
  • Compatible Hole Diameter Range
    0.195 - 0.200 in
  • Compatible Panel Thickness Range
    0.035 - 0.065 in
Push-In Rivet - ; Natural ; Truss ; ; ;

27AC0013

Price Range
$0.066 - $0.0481

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.310 in
  • Head Diameter
    0.270 in
  • Head Height
    0.070 in
  • Compatible Hole Diameter Range
    0.130 - 0.132 in
  • Compatible Panel Thickness Range
    0.125 - 0.140 in
Push-In Rivet - ; Black ; Truss ; ; ;

27AC0015B

Price Range
$0.0726 - $0.0529

Stock Levels
8000 In stock
Attributes
  • Anchor Length
    0.390 in
  • Head Diameter
    0.280 in
  • Head Height
    0.060 in
  • Compatible Hole Diameter Range
    0.118 - 0.122 in
  • Compatible Panel Thickness Range
    0.062 - 0.125 in
Push-In Rivet - ; Black ; Truss ; ; ;

27AC0019B

Price Range
$0.0946 - $0.069

Stock Levels
4000 In stock
Attributes
  • Anchor Length
    0.895 in
  • Head Diameter
    0.685 in
  • Head Height
    0.070 in
  • Compatible Hole Diameter Range
    0.330 - 0.340 in
  • Compatible Panel Thickness Range
    0.125 - 0.350 in
Push-In Rivet - ; Black ; Truss ; ; ;

27AC0027B

Price Range
$0.1243 - $0.1064

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.187 in
  • Head Diameter
    0.100 in
  • Head Height
    0.020 in
  • Compatible Hole Diameter Range
    0.062 - 0.065 in
  • Compatible Panel Thickness Range
    0.010 - 0.031 in
Push-In Rivet - ; Black ; Truss ; ; ;

27AC0030B

Price Range
$0.1435 - $0.123

Stock Levels
15000 In stock
Attributes
  • Anchor Length
    0.400 in
  • Head Diameter
    0.300 in
  • Head Height
    0.110 in
  • Compatible Hole Diameter Range
    0.160 - 0.165 in
  • Compatible Panel Thickness Range
    0.032 - 0.125 in
Push-In Rivet - ; Natural ; Truss ; ; ;

27AC0033

Price Range
$0.1134 - $0.0827

Stock Levels
1000 In stock
Attributes
  • Anchor Length
    0.525 in
  • Head Diameter
    0.472 in
  • Head Height
    0.060 in
  • Compatible Hole Diameter Range
    0.182 - 0.192 in
  • Compatible Panel Thickness Range
    0.165 - 0.185 in
Push-In Rivet - ; Black ; Truss ; ; ;

27AC0013B

Price Range
$0.0726 - $0.0529

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.310 in
  • Head Diameter
    0.270 in
  • Head Height
    0.070 in
  • Compatible Hole Diameter Range
    0.130 - 0.132 in
  • Compatible Panel Thickness Range
    0.125 - 0.140 in
Push-In Rivet - ; Black ; Truss ; ; ;

27AC0016B

Price Range
$0.5553 - $0.2439

Stock Levels
500 In stock
Attributes
  • Anchor Length
    0.767 in
  • Head Diameter
    0.620 in
  • Head Height
    0.065 in
  • Compatible Hole Diameter Range
    0.250 - 0.262 in
  • Compatible Panel Thickness Range
    0.360 - 0.380 in
Push-In Rivet - ; Black ; Truss ; ; ;

27AC0020B

Price Range
$0.0759 - $0.0553

Stock Levels
27000 In stock
Attributes
  • Anchor Length
    0.330 in
  • Head Diameter
    0.270 in
  • Head Height
    0.040 in
  • Compatible Hole Diameter Range
    0.120 - 0.135 in
  • Compatible Panel Thickness Range
    0.062 - 0.125 in
Push-In Rivet - ; Black ; Truss ; ; ;

27AC0024B

Price Range
$0.3084 - $0.2642

Stock Levels
5000 In stock
Attributes
  • Anchor Length
    1.135 in
  • Head Diameter
    0.610 in
  • Head Height
    0.068 in
  • Compatible Hole Diameter Range
    0.250 - 0.263 in
  • Compatible Panel Thickness Range
    0.500 - 0.750 in
Push-In Rivet - ; Black ; Truss ; ; ;

27AC0010B

Price Range
$0.0945 - $0.0688

Stock Levels
1000 In stock
Attributes
  • Anchor Length
    0.125 in
  • Head Diameter
    0.100 in
  • Head Height
    0.020 in
  • Compatible Hole Diameter Range
    0.062 - 0.065 in
  • Compatible Panel Thickness Range
    0.010 - 0.031 in