Menu Search

Canoe Clips

In stock

Canoe Clips are a low-cost fastener, designed to work in the same way as a rivet or a screw. The design of these clips means they are easier to remove than other rivets. The range features a variety of styles, including those with a fully hollow anchor or those that have a partially hollow anchor.

Suitable for front panel mounting, these economical clips easily snap into round holes and cover a smaller surface area. They are ideal for securely holding a variety of materials in place, including both metals and plastics. No tools are required for installation - simply apply thumb pressure over the flat round-shaped head.

Our range offers good electric insulation, as well as vibration, abrasion and corrosion resistance. They can be used on electronic, automotive or machine applications. Canoe Clips insert neatly into panel holes, and are ideal for long-term signs and displays. They can be removed and reused on occasion; however, thanks to their extra firm grip, they are better suited to applications that do not change very often.

  • Material: Nylon 6/6
  • Colors: Black and Natural
  • UL94 V2 Flame Rated options

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
102 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Head Diameter Compatible Panel Thickness Range View
$0.1491 - $0.2045 Request the lead time here
0.610 in
0.500 - 0.750 in
$0.0626 - $0.0859 26000 In stock
0.100 in
0.010 - 0.031 in
$0.0603 - $0.0828 10000 In stock
0.270 in
0.200 - 0.250 in
$0.0936 - $0.1283 3500 In stock
0.750 in
0.095 - 0.218 in
27AC0022 $0.0485 - $0.0667 38000 In stock
0.125 in
0.032 - 0.107 in
$0.0379 - $0.0519 27000 In stock
0.280 in
0.031 - 0.126 in
27AC0005 $0.0513 - $0.0704 1000 In stock
0.370 in
0.126 - 0.189 in
27AC0007 $0.0479 - $0.0658 14000 In stock
0.370 in
0.063 - 0.126 in
$0.1228 - $0.1684 12522 In stock
0.620 in
0.358 - 0.382 in
27AC0003 $0.0511 - $0.0702 46000 In stock
0.280 in
0.063 - 0.126 in
$0.0489 - $0.0672 11000 In stock
0.370 in
0.311 - 0.331 in
$0.0627 - $0.086 Request the lead time here
0.685 in
0.126 - 0.35 in
$0.049 - $0.0672 11000 In stock
0.280 in
0.063 - 0.146 in
$0.1458 - $0.2001 Request the lead time here
0.866 in
0.063 - 0.142 in
27AC0015 $0.0481 - $0.066 Request the lead time here
0.280 in
0.063 - 0.126 in
27AC0011 $0.0479 - $0.0658 3000 In stock
0.375 in
0.165 - 0.185 in
$0.0539 - $0.074 Request the lead time here
0.280 in
0.062 - 0.145 in
$0.0564 - $0.0774 2000 In stock
0.370 in
0.125 - 0.187 in
27AC0010B $0.0688 - $0.0945 1000 In stock
0.100 in
0.010 - 0.031 in
$0.0527 - $0.0723 2000 In stock
0.370 in
0.062 - 0.125 in
  • of 6
Push-In Rivet - ; Natural ; Truss ; ; ;

27AC0024

Price Range
$0.2045 - $0.1491

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    1.135 in
  • Head Diameter
    0.610 in
  • Head Height
    0.068 in
  • Compatible Hole Diameter Range
    0.250 - 0.263 in
  • Compatible Panel Thickness Range
    0.500 - 0.750 in
Push-In Rivet - ; Natural ; Truss ; ; ;

27AC0010

Price Range
$0.0859 - $0.0626

Stock Levels
26000 In stock
Attributes
  • Anchor Length
    0.125 in
  • Head Diameter
    0.100 in
  • Head Height
    0.020 in
  • Compatible Hole Diameter Range
    0.062 - 0.065 in
  • Compatible Panel Thickness Range
    0.010 - 0.031 in
Push-In Rivet - ; Natural ; Truss ; ; ;

27AC0031

Price Range
$0.0828 - $0.0603

Stock Levels
10000 In stock
Attributes
  • Anchor Length
    0.525 in
  • Head Diameter
    0.270 in
  • Head Height
    0.070 in
  • Compatible Hole Diameter Range
    0.182 - 0.192 in
  • Compatible Panel Thickness Range
    0.200 - 0.250 in
Push-In Rivet - ; Natural ; Truss ; ; ;

27AC0026

Price Range
$0.1283 - $0.0936

Stock Levels
3500 In stock
Attributes
  • Anchor Length
    0.606 in
  • Head Diameter
    0.750 in
  • Head Height
    0.055 in
  • Compatible Hole Diameter Range
    0.240 - 0.260 in
  • Compatible Panel Thickness Range
    0.095 - 0.218 in
Canoe Clip - Natural Nylon 6/6; Compatible Hole Diameter Range 2.16 - 2.29 mm | 0.085 - 0.09 in; Compatible Panel Thickness Range 0.81 - 2.72 mm | 0.032 - 0.107 in

27AC0022

Price Range
$0.0667 - $0.0485

Stock Levels
38000 In stock
Attributes
  • Anchor Length
    0.187 in
  • Head Diameter
    0.125 in
  • Head Height
    0.030 in
  • Compatible Hole Diameter Range
    0.085 - 0.09 in
  • Compatible Panel Thickness Range
    0.032 - 0.107 in
Canoe Clip - Natural Nylon 6/6; Compatible Hole Diameter Range 4.1 - 4.2 mm | 0.161 - 0.165 in; Compatible Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.126 in

27AC0018

Price Range
$0.0519 - $0.0379

Stock Levels
27000 In stock
Attributes
  • Anchor Length
    0.400 in
  • Head Diameter
    0.280 in
  • Head Height
    0.080 in
  • Compatible Hole Diameter Range
    0.161 - 0.165 in
  • Compatible Panel Thickness Range
    0.031 - 0.126 in
Canoe Clip - Natural Nylon 6/6; Compatible Hole Diameter Range 5.4 - 5.7 mm | 0.213 - 0.224 in; Compatible Panel Thickness Range 3.2 - 4.8 mm | 0.126 - 0.189 in

27AC0005

Price Range
$0.0704 - $0.0513

Stock Levels
1000 In stock
Attributes
  • Anchor Length
    0.450 in
  • Head Diameter
    0.370 in
  • Head Height
    0.060 in
  • Compatible Hole Diameter Range
    0.213 - 0.224 in
  • Compatible Panel Thickness Range
    0.126 - 0.189 in
Canoe Clip - Natural Nylon 6/6; Compatible Hole Diameter Range 5.4 - 5.7 mm | 0.213 - 0.224 in; Compatible Panel Thickness Range 1.6 - 3.2 mm | 0.063 - 0.126 in

27AC0007

Price Range
$0.0658 - $0.0479

Stock Levels
14000 In stock
Attributes
  • Anchor Length
    0.540 in
  • Head Diameter
    0.370 in
  • Head Height
    0.060 in
  • Compatible Hole Diameter Range
    0.213 - 0.224 in
  • Compatible Panel Thickness Range
    0.063 - 0.126 in
Canoe Clip - Natural Nylon 6/6; Compatible Hole Diameter Range 6.4 - 6.6 mm | 0.252 - 0.26 in; Compatible Panel Thickness Range 9.1 - 9.7 mm | 0.358 - 0.382 in

27AC0016

Price Range
$0.1684 - $0.1228

Stock Levels
12522 In stock
Attributes
  • Anchor Length
    0.767 in
  • Head Diameter
    0.620 in
  • Head Height
    0.065 in
  • Compatible Hole Diameter Range
    0.252 - 0.26 in
  • Compatible Panel Thickness Range
    0.358 - 0.382 in
Canoe Clip - Natural Nylon 6/6; Compatible Hole Diameter Range 3.8 - 4.1 mm | 0.15 - 0.161 in; Compatible Panel Thickness Range 1.6 - 3.2 mm | 0.063 - 0.126 in

27AC0003

Price Range
$0.0702 - $0.0511

Stock Levels
46000 In stock
Attributes
  • Anchor Length
    0.390 in
  • Head Diameter
    0.280 in
  • Head Height
    0.040 in
  • Compatible Hole Diameter Range
    0.15 - 0.161 in
  • Compatible Panel Thickness Range
    0.063 - 0.126 in
Canoe Clip - Natural Nylon 6/6; Compatible Hole Diameter Range 4.6 - 4.9 mm | 0.181 - 0.193 in; Compatible Panel Thickness Range 7.9 - 8.4 mm | 0.311 - 0.331 in

27AC0006

Price Range
$0.0672 - $0.0489

Stock Levels
11000 In stock
Attributes
  • Anchor Length
    0.531 in
  • Head Diameter
    0.370 in
  • Head Height
    0.060 in
  • Compatible Hole Diameter Range
    0.181 - 0.193 in
  • Compatible Panel Thickness Range
    0.311 - 0.331 in
Canoe Clip - Natural Nylon 6/6; Compatible Hole Diameter Range 8.4 - 8.6 mm | 0.331 - 0.339 in; Compatible Panel Thickness Range 3.2 - 8.9 mm | 0.126 - 0.35 in

27AC0019

Price Range
$0.086 - $0.0627

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.895 in
  • Head Diameter
    0.685 in
  • Head Height
    0.070 in
  • Compatible Hole Diameter Range
    0.331 - 0.339 in
  • Compatible Panel Thickness Range
    0.126 - 0.35 in
Canoe Clip - Natural Nylon 6/6; Compatible Hole Diameter Range 3.8 - 4.1 mm | 0.15 - 0.161 in; Compatible Panel Thickness Range 1.6 - 3.7 mm | 0.063 - 0.146 in

27AC0004

Price Range
$0.0672 - $0.049

Stock Levels
11000 In stock
Attributes
  • Anchor Length
    0.400 in
  • Head Diameter
    0.280 in
  • Head Height
    0.080 in
  • Compatible Hole Diameter Range
    0.15 - 0.161 in
  • Compatible Panel Thickness Range
    0.063 - 0.146 in
Canoe Clip - Natural Nylon 6/6; Compatible Hole Diameter Range 8.5 - 8.8 mm | 0.335 - 0.346 in; Compatible Panel Thickness Range 1.6 - 3.6 mm | 0.063 - 0.142 in

27AC0023

Price Range
$0.2001 - $0.1458

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.450 in
  • Head Diameter
    0.866 in
  • Head Height
    0.050 in
  • Compatible Hole Diameter Range
    0.335 - 0.346 in
  • Compatible Panel Thickness Range
    0.063 - 0.142 in
Canoe Clip - Natural Nylon 6/6; Compatible Hole Diameter Range 3.0 - 3.1 mm | 0.118 - 0.122 in; Compatible Panel Thickness Range 1.6 - 3.2 mm | 0.063 - 0.126 in

27AC0015

Price Range
$0.066 - $0.0481

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.390 in
  • Head Diameter
    0.280 in
  • Head Height
    0.060 in
  • Compatible Hole Diameter Range
    0.118 - 0.122 in
  • Compatible Panel Thickness Range
    0.063 - 0.126 in
Canoe Clip - Natural Nylon 6/6; Compatible Hole Diameter Range 4.6 - 4.9 mm | 0.181 - 0.193 in; Compatible Panel Thickness Range 4.2 - 4.7 mm | 0.165 - 0.185 in

27AC0011

Price Range
$0.0658 - $0.0479

Stock Levels
3000 In stock
Attributes
  • Anchor Length
    0.515 in
  • Head Diameter
    0.375 in
  • Head Height
    0.060 in
  • Compatible Hole Diameter Range
    0.181 - 0.193 in
  • Compatible Panel Thickness Range
    0.165 - 0.185 in
Push-In Rivet - ; Black ; Truss ; ; ;

27AC0004B

Price Range
$0.074 - $0.0539

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.400 in
  • Head Diameter
    0.280 in
  • Head Height
    0.080 in
  • Compatible Hole Diameter Range
    0.151 - 0.161 in
  • Compatible Panel Thickness Range
    0.062 - 0.145 in
Push-In Rivet - ; Black ; Truss ; ; ;

27AC0005B

Price Range
$0.0774 - $0.0564

Stock Levels
2000 In stock
Attributes
  • Anchor Length
    0.450 in
  • Head Diameter
    0.370 in
  • Head Height
    0.060 in
  • Compatible Hole Diameter Range
    0.213 - 0.223 in
  • Compatible Panel Thickness Range
    0.125 - 0.187 in
Push-In Rivet - ; Black ; Truss ; ; ;

27AC0010B

Price Range
$0.0945 - $0.0688

Stock Levels
1000 In stock
Attributes
  • Anchor Length
    0.125 in
  • Head Diameter
    0.100 in
  • Head Height
    0.020 in
  • Compatible Hole Diameter Range
    0.062 - 0.065 in
  • Compatible Panel Thickness Range
    0.010 - 0.031 in
Push-In Rivet - ; Black ; Truss ; ; ;

27AC0007B

Price Range
$0.0723 - $0.0527

Stock Levels
2000 In stock
Attributes
  • Anchor Length
    0.540 in
  • Head Diameter
    0.370 in
  • Head Height
    0.060 in
  • Compatible Hole Diameter Range
    0.213 - 0.223 in
  • Compatible Panel Thickness Range
    0.062 - 0.125 in