Quantity | Unit price |
---|---|
1 - 499 | $0.3648 |
500 - 999 | $0.1824 |
1000 - 4999 | $0.0729 |
5000 - 5999 | $0.0324 |
6000 - 29999 | $0.0324 |
30000 - 59999 | $0.0292 |
60000 + | $0.026 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Height | 14.3 mm |
---|---|
Overall Height | 0.562 in |
Color | Red |
Fitting Style | Push-Fit |
Full Material | Low-Density Polyethylene |
Material | LDPE |
Military Specification | MS90376-10R |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.