Quantity | Unit price |
---|---|
1 - 249 | $1.0007 |
250 - 499 | $0.4996 |
500 - 2199 | $0.1998 |
2200 - 21999 | $0.0889 |
22000 - 43999 | $0.0802 |
44000 + | $0.0711 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Height | 15.2 mm |
---|---|
Overall Height | 0.597 in |
Color | Red |
Fitting Style | Push-Fit |
Full Material | Low-Density Polyethylene |
Material | LDPE |
Military Specification | MS90376-20R |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.