Quantity | Unit price |
---|---|
1 - 49 | $2.63 |
50 - 124 | $2.37 |
125 - 249 | $2.01 |
250 - 499 | $1.61 |
500 + | $1.21 |
Knob Diameter | 29.2 mm |
---|---|
Knob Diameter | 1.150 in |
Knob Height | 16.5 mm |
Knob Height | 0.650 in |
Hub Diameter | 12.7 mm |
Hub Diameter | 0.500 in |
Hub Height | 6.4 mm |
Hub Height | 0.250 in |
Stud Length | 82.6 mm |
Stud Length | 3.250 in |
Thread Size | 10-24 |
Finish | Clear Zinc |
Mounting Method | Threaded Stud |
Insert Material | Steel |
Insert Type | Stud |
Knob Color | Black |
Knob Material | PP |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue