Quantity | Unit price |
---|---|
1 - 49 | $4.1044 |
50 - 99 | $3.0784 |
100 - 299 | $2.0522 |
300 - 499 | $1.9589 |
500 - 999 | $1.8508 |
1000 - 1499 | $1.6436 |
1500 - 1999 | $1.5411 |
2000 + | $1.4406 |
Knob Diameter | 60 mm |
---|---|
Knob Diameter | 2.362 in |
Stud Length | 30 mm |
Stud Length | 1.181 in |
Thread Size | 3/8-16 |
Finish | |
Mounting Method | Threaded Stud |
Insert Material | Steel |
Insert Type | Stud |
Knob Color | Black |
Knob Material | Phenolic |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.