Quantity | Unit price |
---|---|
100 - 499 | $2.7589 |
500 - 1499 | $2.491 |
1500 + | $2.0694 |
Knob Diameter | 80 mm |
---|---|
Knob Diameter | 3.150 in |
Stud Length | 40 mm |
Stud Length | 1.575 in |
Thread Size | 1/2-13 |
Finish | |
Mounting Method | Threaded Stud |
Insert Material | Steel |
Insert Type | Stud |
Knob Color | Black |
Knob Material | Phenolic |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.