Quantity | Unit price |
---|---|
1 - 49 | $2.57 |
50 - 124 | $2.31 |
125 - 249 | $1.97 |
250 - 499 | $1.57 |
500 + | $1.18 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Knob Diameter | 44.5 mm |
---|---|
Knob Diameter | 1.750 in |
Knob Height | 21.8 mm |
Knob Height | 0.860 in |
Hub Diameter | 31.2 mm |
Hub Diameter | 1.230 in |
Hub Height | 7.1 mm |
Hub Height | 0.280 in |
Stud Length | 12.7 mm |
Stud Length | 0.500 in |
Thread Size | 3/8-16 |
Finish | Clear Zinc |
Mounting Method | Threaded Stud |
Insert Material | Steel |
Insert Type | Stud |
Knob Color | Black |
Knob Material | PP |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.