Quantity | Unit price |
---|---|
1 - 39 | $1.21 |
40 - 99 | $1.09 |
100 - 199 | $0.93 |
200 - 399 | $0.74 |
400 + | $0.56 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Knob Diameter | 35.1 mm |
---|---|
Knob Diameter | 1.380 in |
Knob Height | 29.2 mm |
Knob Height | 1.150 in |
Hub Diameter | 21.8 mm |
Hub Diameter | 0.860 in |
Hub Height | 17.8 mm |
Hub Height | 0.700 in |
Stud Length | 12.7 mm |
Stud Length | 0.500 in |
Thread Size | 1/4-20 |
Finish | Clear Zinc |
Mounting Method | Threaded Stud |
Insert Material | Steel |
Insert Type | Stud |
Knob Color | Black |
Knob Material | PP |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue