Quantity | Unit price |
---|---|
1 - 199 | $2.06 |
200 - 499 | $1.86 |
500 - 999 | $1.58 |
1000 - 1999 | $1.26 |
2000 + | $0.95 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Knob Diameter | 31.8 mm |
---|---|
Knob Diameter | 1.250 in |
Knob Height | 8.9 mm |
Knob Height | 0.350 in |
Hub Diameter | 13.7 mm |
Hub Diameter | 0.540 in |
Hub Height | 0 mm |
Hub Height | 0 in |
Stud Length | 28.4 mm |
Stud Length | 1.120 in |
Thread Size | 10-32 |
Finish | No Finish |
Insert Material | Stainless Steel |
Insert Type | Stud |
Knob Color | Black |
Knob Material | PP |
Mounting Method | Threaded Stud |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue