Menu Search

Clamping Knobs T-Handle

In stock

T-Handle Knobs are available in a wide range of configurations. The T-Handle design offers a positive torquing operation and is available in studded, threaded insert and through-hole mounting configurations. The simple yet functional clamping knob is available in standard and ergonomic grip designs.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Knob Diameter All
Show more Show less
Thread Size All
Show more Show less
Insert Material All
Show more Show less
Insert Type All
Show more Show less
Stud Length All
Show more Show less
Knob Material All
Show less filters Show more filters
54 results
Product SKUs information
Item Code Price range Availability Stud Length Knob Diameter Thread Size Insert Type Insert Material Knob Material View
$0.48 - $1.04 1987 In stock
0.750 in
1.120 in
1/4-20
Stud
Steel
PP
$0.89 - $1.94 1795 In stock
2.000 in
2.000 in
1/4-20
Stud
Steel
PP
$0.69 - $1.50 5250 In stock
1.160 in
10-24
Blind Hole
Brass
PP
$1.19 - $2.58 2900 In stock
2.000 in
5/16-18
Blind Hole
Steel
PP
$2.05 - $4.47 502 In stock
3.500 in
3/8-16
Blind Hole
Steel
PP
$0.70 - $1.52 2679 In stock
1.160 in
1/4-20
Thru-Hole
Steel
PP
$1.18 - $2.57 2388 In stock
2.000 in
1/4-20
Thru-Hole
Steel
PP
$1.19 - $2.60 3019 In stock
2.000 in
3/8-16
Thru-Hole
Steel
PP
$1.47 - $3.21 1290 In stock
2.500 in
5/16-18
Stop Nut
Steel
Nylon
$1.12 - $2.45 1190 In stock
2.250 in
3/8-16
Blind Hole
Steel
PP
$0.45 - $0.99 310 In stock
0.500 in
1.120 in
10-32
Stud
Steel
PP
$0.82 - $1.78 500 In stock
1.000 in
2.000 in
5/16-18
Stud
Steel
PP
$1.07 - $2.34 1000 In stock
2.000 in
2.500 in
5/16-18
Stud
Steel
PP
$1.18 - $2.57 1915 In stock
2.000 in
1/4-20
Blind Hole
Steel
PP
$1.48 - $3.22 2050 In stock
2.500 in
3/8-16
Blind Hole
Steel
PP
$0.70 - $1.52 2570 In stock
1.160 in
1/4-20
Thru-Hole
Steel
PP
$0.70 - $1.53 1300 In stock
1.160 in
5/16-18
Stop Nut
Steel
PP
$1.19 - $2.58 884 In stock
2.000 in
5/16-18
Stop Nut
Steel
Nylon
$1.47 - $3.21 1600 In stock
2.500 in
5/16-18
Thru-Hole
Steel
PP
$1.12 - $2.43 1490 In stock
2.250 in
5/16-18
Blind Hole
Steel
PP
  • of 3
N/A - Knob Diameter 28.4 mm | 1.120 in; Thread Size 1/4-20; Insert Type Stud

KN4C0750T1---21

Price Range
$1.04 - $0.48

Stock Levels
1987 In stock
Attributes
  • Knob Diameter
    1.120 in
  • Knob Height
    0.940 in
  • Hub Diameter
    0.500 in
  • Hub Height
    0.390 in
  • Stud Length
    0.750 in
N/A - Knob Diameter 50.8 mm | 2.000 in; Thread Size 1/4-20; Insert Type Stud

KN4C2000T5---21

Price Range
$1.94 - $0.89

Stock Levels
1795 In stock
Attributes
  • Knob Diameter
    2.000 in
  • Knob Height
    1.040 in
  • Hub Diameter
    0.750 in
  • Hub Height
    0.490 in
  • Stud Length
    2.000 in
N/A - Knob Diameter 29.5 mm | 1.160 in; Thread Size 10-24; Insert Type Blind Hole

KN04----T1AB-90

Price Range
$1.50 - $0.69

Stock Levels
5250 In stock
Attributes
  • Knob Diameter
    1.160 in
  • Knob Height
    0.670 in
  • Hub Diameter
    0.500 in
  • Hub Height
    0.120 in
  • Thread Size
    10-24
N/A - Knob Diameter 50.8 mm | 2.000 in; Thread Size 5/16-18; Insert Type Blind Hole

KN5C----T5-B-22

Price Range
$2.58 - $1.19

Stock Levels
2900 In stock
Attributes
  • Knob Diameter
    2.000 in
  • Knob Height
    1.040 in
  • Hub Diameter
    0.750 in
  • Hub Height
    0.490 in
  • Thread Size
    5/16-18
N/A - Knob Diameter 88.9 mm | 3.500 in; Thread Size 3/8-16; Insert Type Blind Hole

KN6C----T9-B-21

Price Range
$4.47 - $2.05

Stock Levels
502 In stock
Attributes
  • Knob Diameter
    3.500 in
  • Knob Height
    1.130 in
  • Hub Diameter
    0.970 in
  • Hub Height
    0.270 in
  • Thread Size
    3/8-16
N/A - Knob Diameter 29.5 mm | 1.160 in; Thread Size 1/4-20; Insert Type Thru-Hole

KN4C----T1A--21

Price Range
$1.52 - $0.70

Stock Levels
2679 In stock
Attributes
  • Knob Diameter
    1.160 in
  • Knob Height
    0.670 in
  • Hub Diameter
    0.500 in
  • Hub Height
    0.120 in
  • Thread Size
    1/4-20
N/A - Knob Diameter 50.8 mm | 2.000 in; Thread Size 1/4-20; Insert Type Thru-Hole

KN4C----T5---21

Price Range
$2.57 - $1.18

Stock Levels
2388 In stock
Attributes
  • Knob Diameter
    2.000 in
  • Knob Height
    1.040 in
  • Hub Diameter
    0.750 in
  • Hub Height
    0.490 in
  • Thread Size
    1/4-20
N/A - Knob Diameter 50.8 mm | 2.000 in; Thread Size 3/8-16; Insert Type Thru-Hole

KN6C----T5---21

Price Range
$2.60 - $1.19

Stock Levels
3019 In stock
Attributes
  • Knob Diameter
    2.000 in
  • Knob Height
    1.040 in
  • Hub Diameter
    0.750 in
  • Hub Height
    0.490 in
  • Thread Size
    3/8-16
N/A - Knob Diameter 63.5 mm | 2.500 in; Thread Size 5/16-18; Insert Type Stop Nut

KN5C----T7-LN21

Price Range
$3.21 - $1.47

Stock Levels
1290 In stock
Attributes
  • Knob Diameter
    2.500 in
  • Knob Height
    1.110 in
  • Hub Diameter
    0.750 in
  • Hub Height
    0.460 in
  • Thread Size
    5/16-18
N/A - Knob Diameter 57.2 mm | 2.250 in; Thread Size 3/8-16; Insert Type Blind Hole

KN6C----TR6--21

Price Range
$2.45 - $1.12

Stock Levels
1190 In stock
Attributes
  • Knob Diameter
    2.250 in
  • Knob Height
    1.410 in
  • Hub Diameter
    0.770 in
  • Hub Height
    0.570 in
  • Thread Size
    3/8-16
N/A - Knob Diameter 28.4 mm | 1.120 in; Thread Size 10-32; Insert Type Stud

KN020500T1---21

Price Range
$0.99 - $0.45

Stock Levels
310 In stock
Attributes
  • Knob Diameter
    1.120 in
  • Knob Height
    0.940 in
  • Hub Diameter
    0.500 in
  • Hub Height
    0.390 in
  • Stud Length
    0.500 in
N/A - Knob Diameter 50.8 mm | 2.000 in; Thread Size 5/16-18; Insert Type Stud

KN5C1000T5---21

Price Range
$1.78 - $0.82

Stock Levels
500 In stock
Attributes
  • Knob Diameter
    2.000 in
  • Knob Height
    1.040 in
  • Hub Diameter
    0.750 in
  • Hub Height
    0.490 in
  • Stud Length
    1.000 in
N/A - Knob Diameter 63.5 mm | 2.500 in; Thread Size 5/16-18; Insert Type Stud

KN5C2000T7---21

Price Range
$2.34 - $1.07

Stock Levels
1000 In stock
Attributes
  • Knob Diameter
    2.500 in
  • Knob Height
    1.110 in
  • Hub Diameter
    0.750 in
  • Hub Height
    0.460 in
  • Stud Length
    2.000 in
N/A - Knob Diameter 50.8 mm | 2.000 in; Thread Size 1/4-20; Insert Type Blind Hole

KN4C----T5-B-21

Price Range
$2.57 - $1.18

Stock Levels
1915 In stock
Attributes
  • Knob Diameter
    2.000 in
  • Knob Height
    1.040 in
  • Hub Diameter
    0.750 in
  • Hub Height
    0.490 in
  • Thread Size
    1/4-20
N/A - Knob Diameter 63.5 mm | 2.500 in; Thread Size 3/8-16; Insert Type Blind Hole

KN6C----T7-B-21

Price Range
$3.22 - $1.48

Stock Levels
2050 In stock
Attributes
  • Knob Diameter
    2.500 in
  • Knob Height
    1.110 in
  • Hub Diameter
    0.750 in
  • Hub Height
    0.460 in
  • Thread Size
    3/8-16
N/A - Knob Diameter 29.5 mm | 1.160 in; Thread Size 1/4-20; Insert Type Thru-Hole

KN4C----T1---21

Price Range
$1.52 - $0.70

Stock Levels
2570 In stock
Attributes
  • Knob Diameter
    1.160 in
  • Knob Height
    0.940 in
  • Hub Diameter
    0.500 in
  • Hub Height
    0.390 in
  • Thread Size
    1/4-20
N/A - Knob Diameter 29.5 mm | 1.160 in; Thread Size 5/16-18; Insert Type Stop Nut

KN5C----T1--L22

Price Range
$1.53 - $0.70

Stock Levels
1300 In stock
Attributes
  • Knob Diameter
    1.160 in
  • Knob Height
    0.940 in
  • Hub Diameter
    0.500 in
  • Hub Height
    0.390 in
  • Thread Size
    5/16-18
N/A - Knob Diameter 50.8 mm | 2.000 in; Thread Size 5/16-18; Insert Type Stop Nut

KN5C----T5-LN21

Price Range
$2.58 - $1.19

Stock Levels
884 In stock
Attributes
  • Knob Diameter
    2.000 in
  • Knob Height
    1.040 in
  • Hub Diameter
    0.750 in
  • Hub Height
    0.490 in
  • Thread Size
    5/16-18
N/A - Knob Diameter 63.5 mm | 2.500 in; Thread Size 5/16-18; Insert Type Thru-Hole

KN5C----T7---21

Price Range
$3.21 - $1.47

Stock Levels
1600 In stock
Attributes
  • Knob Diameter
    2.500 in
  • Knob Height
    1.110 in
  • Hub Diameter
    0.750 in
  • Hub Height
    0.460 in
  • Thread Size
    5/16-18
N/A - Knob Diameter 57.2 mm | 2.250 in; Thread Size 5/16-18; Insert Type Blind Hole

KN5C----TR6--22

Price Range
$2.43 - $1.12

Stock Levels
1490 In stock
Attributes
  • Knob Diameter
    2.250 in
  • Knob Height
    1.410 in
  • Hub Diameter
    0.770 in
  • Hub Height
    0.570 in
  • Thread Size
    5/16-18