Menu Search

Compression Cam Latch - Finish: Powder-Coated ; ; ; Latch Style - Compression Latch

Compression Latch has a wide grip range with adjustable screw. Ideal for applications that require better sealing under vibration conditions. Provides good compression and noise dampening.
Item code:

3404120700

46 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 $31.99
10 + $26.30
Standard pack: 1

Order in multiple of 1

Total price:

$31.99

1 x $31.99

Specifications

Imperial
Metric
SKU attributes
Maximum Compression 0.236 in
Mounting Hole Length 0.874 in
Mounting Hole Width 0.756 in
Specifications DIN-EN 1774

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us