Menu Search

Connector Dust Caps with Chain - SMA ; Stainless Steel

SMA adapter dust cap and chain. The steel cap is threaded onto the connector to provide mechanical and environmental protection to unmated adaptors
Item code:

EFA02-04-ASS

99 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 $25.9823
1000 - 2499 $23.8172
2500 + $22.8644
Standard pack: 100

Order in multiple of 100

Total price:

$2,598.23

100 x $25.9823

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Cap Type SMA
Color Black
Full Material Stainless Steel
Includes Chain
Material Stainless Steel
Style 2

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us