Menu Search

Connector Dust Caps with Chain - FC ; Stainless Steel

FC adapter dust cap and chain. The steel cap is threaded onto the connector to provide mechanical and environmental protection to unmated adaptors
Item code:

EFA02-09-ASS

100 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 $40.4457
1000 - 2499 $37.0748
2500 + $35.592
Standard pack: 100

Order in multiple of 100

Total price:

$4,044.57

100 x $40.4457

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Cap Type FC
Color Black
Full Material Stainless Steel
Includes Chain
Material Stainless Steel
Style 1

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us