Menu Search

Connector Dust Caps with Chain - ST ; Stainless Steel

ST adapter dust cap and chain. The steel cap is threaded onto the connector to provide mechanical and environmental protection to unmated adaptors
Item code:

EFA02-10-ASS

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 $51.8596
1000 - 2499 $47.5381
2500 + $45.6367
Standard pack: 100

Order in multiple of 100

Total price:

$5,185.96

100 x $51.8596

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Cap Type ST
Color Black
Full Material Stainless Steel
Includes Chain
Material Stainless Steel
Style 4

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us