Quantity | Unit price |
---|---|
1 - 1999 | $0.701 |
2000 - 3999 | $0.3498 |
4000 - 19999 | $0.1403 |
20000 - 39999 | $0.0623 |
40000 + | $0.0499 |
Color | White |
---|---|
Full Material | Low-Density Polyethylene |
Fitting Style | Push-Fit |
Compatible Screw Sizes (All) | #2 |
Overall Diameter | 12.5 mm |
Overall Diameter | 0.492 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue