Quantity | Unit price |
---|---|
1 - 1999 | $0.7289 |
2000 - 3999 | $0.3653 |
4000 - 19999 | $0.1458 |
20000 - 39999 | $0.0648 |
40000 + | $0.0521 |
Color | White |
---|---|
Full Material | Low-Density Polyethylene |
Fitting Style | Push-Fit |
Compatible Screw Sizes (All) | #3 |
Overall Diameter | 14 mm |
Overall Diameter | 0.551 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue