Menu Search

Key Latch - Housing Height - 20.0 mm | 0.787 in ; Key Type:Keyed Alike ; ; Finish - Chrome Plated

Cam Latches are designed to lock and secure access to your panels and doors with a rotating cam (pawl) that is secured by engaging the frame or keeper on the back side. These latches come with standard key locking technology and come Zinc Alloy with Chrome Plated finish.
Item code:

050200100

600 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 $39.94
10 + $37.88
Standard pack: 50

Order any quantity

Total price:

$39.94

1 x $39.94

Specifications

Imperial
Metric
SKU attributes
Head Height 0.236 in
Housing Height 0.787 in
Color Silver
Finish Chrome Plated
Handle Type Key Operated Handle
Includes Two keys supplied with each latch
Key Type Keyed Alike
Latch Material Die Cast Zinc Alloy
Mounting Orientation Universal

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us