Quantity | Unit price |
---|---|
1 - 9 | $62.57 |
10 + | $54.76 |
Housing Height | 18.5 mm |
---|---|
Housing Height | 0.728 in |
Color | Natural |
Finish | Natural |
Handle Type | Driver Tool Operated Handle |
Includes | Driver Key |
Key Type | Special Driver Tool Key |
Latch Material | Stainless Steel |
Latch Style | Cam Latch |
Mounting Orientation | Universal |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.