Quantity | Unit price |
---|---|
1 - 31 | $21.3597 |
32 - 63 | $10.6723 |
64 - 319 | $4.2841 |
320 - 5119 | $1.9075 |
5120 - 10199 | $1.7106 |
10200 - 20199 | $1.6199 |
20200 + | $1.514 |
Compatible Hole Dimensions | N/A |
---|---|
Compatible Hole Length | 82.6 mm |
Compatible Hole Length | 3.250 in |
Compatible Hole Width | 47.4 mm |
Compatible Hole Width | 1.865 in |
Overall Height | 32.7 mm |
Overall Height | 1.287 in |
Overall Length | 88.9 mm |
Overall Length | 3.500 in |
Overall Width | 54.2 mm |
Overall Width | 2.134 in |
Color | Black |
Finish | Textured |
Grommet Shape | Rectangular |
Material | ABS |
Style | 2-Piece |
Surface Finish | Textured |
Type | B |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue