Quantity | Unit price |
---|---|
1 - 59 | $17.0454 |
60 - 119 | $8.5228 |
120 - 599 | $3.4061 |
600 - 5399 | $1.514 |
5400 - 10199 | $1.3639 |
10200 - 20399 | $1.2884 |
20400 + | $1.2126 |
Color | Black |
---|---|
Grommet Shape | Round |
Material | ABS |
Style | 3-Piece |
Surface Finish | Textured |
Overall Diameter | 57.2 mm |
Overall Diameter | 2.250 in |
Type | D |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.