Quantity | Unit price |
---|---|
1 - 29 | $4.6171 |
30 - 59 | $3.4818 |
60 - 149 | $2.7098 |
150 - 299 | $1.9377 |
300 - 1499 | $1.5442 |
1500 - 2999 | $1.4654 |
3000 + | $1.3882 |
Color | Black |
---|---|
Grommet Shape | Round |
Material | ABS |
Style | 3-Piece |
Surface Finish | Polished |
Overall Diameter | 76.2 mm |
Overall Diameter | 3.000 in |
Type | A |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.