Menu Search

N/A - Ring;Pin Diameter - 6.4 mm | 0.250 in; Usable Length - 38.1 mm | 1.500 in; Zinc-Plated; Steel

Ring Detent Pins are an economical and convenient way to adjust or remove accessories on equipment. Equipped with pull ring for rapid release and a chamfered tip to assist in quickly locating the hole. The pin is made from stainless steel.
Item code:

RD4X1500-----2R

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 24 $1.96
25 - 49 $1.86
50 + $1.77
Standard pack: 1

Order in multiple of 1

Total price:

$1.96

1 x $1.96

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Pin Material Steel
Pin Diameter 0.250 in
Effective Length 1.500 in
Ball Position 0.321 in
Overall Length 2.062 in
Pin and Ball Height 0.286 in
Ring Outside Diameter 1.000 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us